| 
                                              
                                                  
                                                     | 
                                                   
                                                  
                                                     | 
                                                   
                                                  
                                                    
                                                        
                                                            | 
                                                         
                                                        
                                                          
															  
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    10W max.(RCI,RCI-N,RCI-P), 
6W max.(RNI,RPI) (※1) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    100mA max.(RCI),500mA max.(RCI-N,RCI-P), 
200mA max.(RNI,RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Max. 2ms(RCI,RCI-N,RCI-P), 
Max. 1ms(RNI,RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    5~240V DC/AC(RCI), 
10~30V DC(RCI-N,RCI-P,RNI,RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    φ3,2C(RCI), 
φ3,3C(RCI-N,RCI-P,RNI,RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    200 Hz(RCI,RCI-N,RCI-P), 
1000 Hz(RNI,RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    2 Wire(RCI),3 Wire(RCI-N,RCI-P) 
3 Wire(RNI,RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Reed switch(RCI,RCI-N,RCI-P), 
NPN current sinking(RNI), 
PNP current sourcing(RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    5mA@24V DC max.(RCI-N,RCI-P), 
20mA@24V DC max.(RNI,RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    3.0V max.(RCI),0.1V@100mA.max.(RCI-N,RCI-P), 
2.0V max.(RNI,RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    | Red LED(RCI,RNI), Yellow LED(RCI-N,RCI-P,RPI) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    30G(RCI,RCI-N,RCI-P), 
50G(RNI,RPI) (※3) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    1(RCI,RCI-N,RCI-P),  
2,3,4 (RNI,RPI) (※5) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    ※ 1. WARNING: Never exceed rating (Watt=Voltage x Amperage). Permanent demage to sensor will occur. 
※ 2. Measuring standard target :φ15.5×φ8×5t (Anisotropy rubber magnet). 
※ 3. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time. 
※ 4. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time. 
※ 5. 1. 1=None / 2=Short-circuit / 3=Power Source Reverse polarity / 4=Surge Suppression. | 
                                                                   
                                                                  | 
                                                               
                                                                                                          
										
														   | 
                                                         
                                                      | 
                                                   
                                                  
                                                    |   | 
                                                   
                                                | 
                                             
                                          
                                       
										
									   |