| 
                                              
                                                  
                                                     | 
                                                   
                                                  
                                                     | 
                                                   
                                                  
                                                    
                                                        
                                                            | 
                                                         
                                                        
                                                          
															  
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    50 Gauss(RCS), 
40 Gauss(RNS,RPS)(※1) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    2 wire(RCS), 
3 wire(RNS,RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    SPST normally open(RCS), 
Solid state output, normally open 
(RNS,RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Reed switch(RCS), 
NPN current sinking(RNS), 
PNP current sourcing(RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    5~240V DC/AC (RCS), 
5~30V DC (RNS,RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    100mA max.(RCS), 
200mA max.(RNS,RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    10W max.(RCS), 
6W max.(RNS,RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    3V max.(RCS), 
1V@200mA max.(RNS,RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Red LED(RCS,RNS), 
Green LED(RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    φ2.8,2C,PVC(RCS), 
φ2.8,3C,PVC(RNS,RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    30G(RCS), 
50G(RNS,RPS)(※2) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    None(RCS), 
Power source reverse polarity; 
Surge suppression(RNS,RPS) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    ※ 1. Measuring standard target : 
φ15.5×φ8×5t(Anisotropy rubber magnet). 
※ 2. Sin wave / X.Y.Z. 3 directions / 
3 times each direction / 11ms each time. 
※ 3. Double amplitude 1.5mm / 
10Hz~55Hz~10Hz(Sweep 1min) / 
X.Y.Z. 3 directions / 1 hour each time. | 
                                                                   
                                                                  | 
                                                               
                                                                                                          
										
														   | 
                                                         
                                                      | 
                                                   
                                                  
                                                    |   | 
                                                   
                                                | 
                                             
                                          
                                       
										
									   |