• Position> Products > Other auxiliary equipments > Shock absorbers > MAC / MAD Specification
 
Quick Search   Series:   Model:  

Shock absorbers
MAC / MAD
MAC series:Miniature,Porous type,Long stroke
MAD series:Adjustable,Porous adjustable type
MACD series:Double cushion

Specification Order example Download
Stroke (mm)
6~80
Max. Nm per cycle (Et)
2~250
Max. Nm per hour (Etc)
8800~12000
Max. effective mass (ml) kg
0.5~2400
Max. impact speed (v) m/s
0.5~4.0
Operating temperature (°C)
-10~80
Weight
11~1030 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522