• Position> Products > Other auxiliary equipments > Pilot check valves > MPC Specification
 
Quick Search   Series:   Model:  

Pilot check valves
MPC
Maintaining pressure. Preventing leakage.
Accuracy position holding. Special load design applications.

Features Specification Download
Preasure(MPa)
0.05~0.95
Orifice (mm2)
24,79
Operation time (times/min)
60,40
Temperature
-10~70℃
Weight
100,340
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522