• Position> Products > Hydraulic cylinders > Compact hydraulic cylinder > MHC* Specification
 
Quick Search   Series:   Model:  

Compact hydraulic cylinder
MHC*
Tube I.D. φ20, 25, 32, 40, 50, 63, 80 (mm).
Short stroke and compact body design minimizes total length. High quality and durability.

Features Specification Order example Download
Tube I.D. (mm)
20, 25, 32, 40, 50, 63, 80
The range of stroke (mm)
30~100
Medium
Filtered oil
Material
Carbon steel
Operating pressure range
14 MPa
Ambient temperature
-10~+60 ℃(No freezing)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522