• Position> Products > Air units > Filter > MAF200 Specification
 
Quick Search   Series:   Model:  

Air units (Filter)
MAF200
Port size: 1/8, 1/4, Operating pressure range:0.05~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Download
Bore No.
6A, 8A
Port size
1/8, 1/4
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:40μm Option:5μm
Weight
187 g, 155 g (MAF200L)
Remark
※ Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522