• Position> Products > Solenoid valve > MVSI series > MVSI-260 Specification
 
Quick Search   Series:   Model:  

ISO-1 Solenoid valve
MVSI-260
Body width: 26 mm, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa

Specification Order example Accessory Download
Body width
26mm
No. of port
5
No. of position
2, 3
Medium
Air
Operating pressure range
0.2~0.7 MPa ,0.3~0.7 MPa(5/3)
Proof pressure
1 MPa
Effective orifice
22mm2 ,20mm2(5/3)
Response time
40ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC24V
Power consumption
AC=6/4.9VA, DC=2.5W
Available voltage range
±10%
Insulation class
F class
Weight
312g~572g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522