• Position> Products > Air units > Filter > MAF900 Specification
 
Quick Search   Series:   Model:  

Air units (Filter)
MAF900
Removing upto 99% of the liquid water.
Design of the filter elements gives both surface and depth filtration for cleaner air.

Features Specification Order example Download
Bore No.
40A
Port size
1 1/2
Medium
Air
Operating pressure range
0.05~1.75 MPa (※1)
Ambient temperature
0~+80℃ (No freezing)
Filter element
Standard: 50μm
Standard nominal flow rate(%)
20000 l/min (※2)
Weight
2035 g
Remark
※1.Choose auto-drain, the pressure range is 0.15~1.75 MPa.
※2.Flow is at pressure P=0.6 MPa with purssure drop△P=0.1 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522