• Position> Products > Air units > Filter > MAF901 Specification
 
Quick Search   Series:   Model:  

Air units (Filter)
MAF901
MAF901 with high water removal efficiency and minimal pressure drop are used for removal of liquids and solid contaminants to protect air tools and equipment.

Features Specification Order example Download
Bore No.
50A
Port size
2
Medium
Air
Operating pressure range
0.05~1.75 MPa (※1)
Ambient temperature
0~+80℃ (No freezing)
Filter element
Standard: 50μm
Standard nominal flow rate(%)
63000 l/min (※2)
Weight
6930 g
Remark
※1.Choose auto-drain, the pressure range is 0.15~1.75 MPa.
※2.Flow is at pressure P= 0.6 MPa with purssure drop△P=0.1 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522