• Position> Products > Air units > Pressure reducing valves > MAR300 Specification
 
Quick Search   Series:   Model:  

Air units (R.Unit)
MAR300
Port size: 1/4, 3/8, Max. Operating pressure: 1MPa, Proof pressure: 1.5 MPa

Specification Order example Accessory Download
Bore No.
8A, 10A
Port size
1/4, 3/8
Medium
Air
Max. operating pressure
1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.85 MPa
Ambient temperature
-5~+60℃ (No freezing)
Attachment
Bracket
Option
Pressure gauge (PG-40)
Weight
250g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522