• Position> Products > Air units > Lubricator > MAL401 Specification
 
Quick Search   Series:   Model:  

Air units (L.Unit)
MAL401
Port size: 1/4, 3/8, 1/2,
Max. operating pressure: 1.5 MPa,
Proof pressure: 2 MPa

Specification Order example Download
Bore No.
8A, 10A, 15A
Port size
1/4, 3/8, 1/2
Medium
Air
Max. operating pressure
1.5 MPa
Proof pressure
2 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricating oil capacity
200c.c
Min. flow for oil drip
8A:30 l/min
10A:65 l/min
15A:80 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Max. flow rate
8A:1200 l/min
10A:2000 l/min
15A:2100 l/min
Weight
545 g
Remark
Flow is at pressure P=0.7 MPa with purssure drop △P=0.03 MPa.(ANR)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522