• Position> Products > Air units > Lubricator > MAL900 Specification
 
Quick Search   Series:   Model:  

Air units (L.Unit)
MAL900
MAL900 is useful to lubricate air tools, cylinders, valves, air motors and other air driven devices.

Features Specification Order example Download
Bore No.
40A
Port size
1 1/2
Medium
Air
Max. operating pressure
1.75 MPa
Ambient temperature
0~+80℃ (No freezing)
Lubricating oil capacity
1000 c.c
Min. flow for oil drip
204 l /min
Recommended lubricating oil
Turbine oil ISO-VG32
Standard nominal flow rate(%)
12000 l/min
Weight
1766 g
Remark
Flow is at pressure P=0.6 MPa with purssure drop△P=0.1 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522