• Position> Products > Compressed air dryer > M2E series > M2E 125~250 Specification
 
Quick Search   Series:   Model:  

M2E series
M2E 125~250
※ Complete automatic, no adjustment is required.
※ Axial fan motor low noise, high speed, large flow and static pressure. CE certified, IP54.

Features Specification Accessory Download
Max. capacity (Nm3/min)
18~36
Connection (inch)
3"FL”~4”FL
Power supply(50/60Hz)
3φ/380V(220V.440V Optional)
Ref. comp.(kw)
3.6~7.0
Operating current(A)
5.0~10.2
Full-load current(A)
5.7~12.2
Refrigerant
R-407C (R22、R404A、R134a Optional)
Dimension H×L×W(Mm)
H1420xL1280xW780, H1600xL1800xW950
Net weight(kg)
N Type:270~400
G Type:300~400
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522