ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  Pilot valve  
  Mechanical valve  
  ACT Mechanical valve  
  EPA Mechanical valve  
  Hand valve  
  Shutoff valve  
  Foot pedal valve  
 
 
 • Position> Products > Pilot & mechanical valve > EPA Mechanical valve > EPA-102 Specification
 
Quick Search   Series:   Model:  

EPA Mechanical valve
EPA-102
No. of port: 3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃ (No freezing)

Specification Download
Bore size
Rc1/8
No. of port
3
Medium
Air
Operating pressure range
0~0.9 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
104 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522