| 
                                              
                                                  
                                                     | 
                                                   
                                                  
                                                     | 
                                                   
                                                  
                                                    
                                                        
                                                            | 
                                                         
                                                        
                                                          
															  
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    2 wire(RCM,RDM), 
3 wire(RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    SPST normally open(RCM), 
Solid state output, normally open 
(RDM,RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Reed switch(RCM), 
Without contact(RDM), 
NPN current sinking(RNM), 
PNP current sourcing(RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    5~240V DC/AC(RCM), 
5~30V DC(RDM), 
5~28V DC(RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    100mA max.(RCM) 
50mA max.(RDM,RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    10W max.(RCM) 
1.5W max.(RDM,RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    | 10mA@24V DC max.(RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    3.5V max.(RCM), 
3.7V max.(RDM), 
1.5V@50mA max.(RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    0.1mA max.(RDM), 
0.01mA max.(RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Red LED(RCM,RDM,RNM), 
Green LED(RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    φ3.3,2C, PVC(RCM,RDM) 
φ3.3,3C, PVC(RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    30G(RCM), 
50G(RDM,RNM,RPM)(※2) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    None(RCM), 
Power source reverse polarity; 
Surge suppression(RDM,RNM,RPM) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    ※ 1. Measuring standard target : 
φ15.5×φ8×5t(Anisotropy rubber magnet). 
※ 2. Sin wave / X.Y.Z. 3 directions / 
3 times each direction / 11ms each time. 
※ 3. Double amplitude 1.5mm / 
10Hz~55Hz~10Hz(Sweep 1min) / 
X.Y.Z. 3 directions / 1 hour each time. | 
                                                                   
                                                                  | 
                                                               
                                                                                                          
										
														   | 
                                                         
                                                      | 
                                                   
                                                  
                                                    |   | 
                                                   
                                                | 
                                             
                                          
                                       
										
									   |