| 
                                              
                                                  
                                                    
                                                        
                                                          
                                                            | Sensor switch | 
                                                           
                                                          
                                                            | RCE | 
                                                           
                                                          
                                                            Assembling style:MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCDA, MCSH, MCSS, MCSF, MCRA, MCJA, MCJQ, MCJT, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL* 
RCE-Voltage range: 5~220V DC/AC , RNE,RPE-Voltage range: 5~30V DC | 
                                                           
                                                          
                                                             | 
                                                           
                                                          
                                                                    | 
                                                           
                                                        
                                                      | 
                                                   
                                                  
                                                     | 
                                                   
                                                  
                                                    
                                                        
                                                            | 
                                                         
                                                        
                                                          
															  
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    2 wire(RCE/RCE1/RDE/RDE-D), 
3 wire(RNE,RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    SPST normally open(RCE/RCE1/RDE/RDE-D), 
Solid state output, normally open 
(RNE, RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Reed switch(RCE/RCE1), Non-contact (RDE/RDE-D), 
NPN current sinking(RNE), 
PNP current sourcing(RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    5~220V DC/AC (RCE), 5~120V DC/AC (RCE1) 
5~30V DC (RNE, RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    100mA max.(RCE1) 
50mA max.(RCE, RNE, RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    10W max.(RCE/RCE1)(※1) 
1.5W max.(RDE), 2W max.(RDE-D) 
1.5W max.(RNE,RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    10mA@24V DC max.(RNE) 
12mA@24V DC max.(RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    3.5V max.(RCE/RCE1/RDE) 
4V max.(RDE-D) 
0.5V max.(RNE)  
1.5V max.(RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    0.1mA max.(RDE),1mA max.(RDE-D) 
0.01mA max.(RNE,RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Red LED(RCE/RCE1/RNE),  
Red/Green LED(RDE-D), 
Green LED(RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    φ2.8,2C,PUR(RCE/RCE1/RDE/RDE-D) 
φ2.8,2C,PU(RCE1) 
φ3.0,3C,PU(RNE,RPE) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    30G(RCE/RCE1), 
50G(RDE/RDE-D,RNE,RPE) (※2) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    ※ 1. Measuring standard target : 
φ15.5×φ8×5t(Anisotropy rubber magnet). 
※ 2. Sin wave / X.Y.Z. 3 directions / 
3 times each direction / 11ms each time. 
※ 3. Double amplitude 1.5mm / 
10Hz~55Hz~10Hz(Sweep 1min) / 
X.Y.Z. 3 directions / 1 hour each time. | 
                                                                   
                                                                  | 
                                                               
                                                                                                          
										
														   | 
                                                         
                                                      | 
                                                   
                                                  
                                                    |   | 
                                                   
                                                | 
                                             
                                          
                                       
										
									   |