• Position> Products > Solenoid valve > MVSY series > MVSY-188 Specification
 
Quick Search   Series:   Model:  

MVSY Solenoid valve
MVSY-188
Body width: 18 mm, Port size: Rc1/4, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 533~666 Nl/min

Specification Order example Accessory Comparison Download
Body width
18 mm
Bore No.
8A
Port size
Rc1/4
No. of port
5
No. of position
2, 3
Medium
Air
Operating pressure range
0.15~0.7 MPa
0.2~0.7 MPa(5/3)
Proof pressure
1 MPa
Flow
666 Nl /min,
533 Nl /min (5/3)
Effective orifice
15 mm2
16.3/27/12.4 mm2 (5/3)
Response time
23 ms, 50 ms(5/3)
Ambient temperature
+5~+50°C
Voltage
AC110V, AC220V (50/60)Hz, DC6/12/24V
Power consumption
AC=1.6 / 2.5VA, DC=0.55W (LED indicator)
Available voltage range
±10%
Insulation class
B class
Weight
84g, 106g, 116g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522