• Position> Products > Air units > High efficiency compressed air filter > MJF / MJL Specification
 
Quick Search   Series:   Model:  

High efficiency compressed air filter
MJF / MJL
MJF(Ported), MJL(Flanged), Air filter engineering original imported top quality filter element 98% voids volume provides long life time with lowest operating cost. Pleated media provides far more filter surface, therefore more dirt holding capacity, lower diff. pressure and lower running cost compare to conventional wrapped element designs.

Features Specification Order example Accessory Download
Max. capacity (Nm3/min@0.7 MPa)
MJF: 1.6~25
MJL: 30~150
Connection (inch)
MJF: Rc 1/2”~ Rc 2 1/2”
MJL: 3”FL~8”FL
Weight
MJF: 1.3~11 kg
MJL: 45~240 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522