• Position> Products > Solenoid valve > MVSY series > MVSY-156 Specification
 
Quick Search   Series:   Model:  

MVSY series
MVSY-156
Body width: 15 mm, Port size: Rc1/8, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 333~444 Nl/min

Specification Order example Accessory Comparison Download
Body width
15 mm
Bore No.
6A
Port size
Rc1/8
No. of port
5
No. of position
2,3
Medium
Air
Operating pressure range
0.15~0.7 MPa
0.2~0.7 MPa(5/3)
Proof pressure
1 MPa
Flow
444 Nl /min,
333 Nl /min (5/3)
Effective orifice
11 mm2
9.5/14.6/9.5 mm2 (5/3)
Response time
19 ms , 20 ms(5/3)
Ambient temperature
+5~+50°C
Voltage
AC110V, AC220V (50/60)Hz, DC6/12/24V
Power consumption
AC=1.6 / 2.5VA, DC=0.55W (LED indicator)
Available voltage range
±10%
Insulation class
B class
Weight
68g, 87g, 96g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522