Hydraulic cylinders
>
Hydraulic cylinder
>
MDM* Specification
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
Hydraulic with piston sensing cylinder
MDM*
MDMB:Standard type, MDMD:Double end rod type, MDMN:Adjstable foward stroke cylinder
Tube I.D. φ40~100 (mm).
Tube I.D. (mm)
40, 50, 63, 80, 100
Standard stroke (mm)
50~500
Medium
Filtered oil
Material of cylinder barrel
SUS304 Stainless steel
Operating pressure range
7 MPa
Proof pressure
10.5 MPa
Speed range
0.5~300 mm/sec
Ambient temperature
-10~+60 ℃ (No freezing)
Sensor switch
LN01P, LN02P, LN03P
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522