• Position> Products > Pilot & mechanical valve > ACT Mechanical valve > ACT-411 Specification
 
Quick Search   Series:   Model:  

Treadle valve
ACT-411
Hand return type, Port size: Rc1/4, Rc3/8, Port no.:5, Position:2,3 , Operating pressure range: 0~0.9 MPa

Specification Comparison Download
Acting
Hand return type
Port size
Rc1/4, Rc3/8
No. of port
5
No.of position
2,3
Medium
Air
Operating pressure range
0~0.9 MPa
Ambient temperature
-0~+60℃
Weight
330 g ~ 658 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522