• Position> Products > Grippers > 180° angular gripper > MCHY Specification
 
Quick Search   Series:   Model:  

180° Angular gripper cam style
MCHY
Tube I.D. φ10, 16, 20, 25 (mm).
Compact design and light weight.
Gripping forces via piston / cam design.

Features Specification Order example Accessory Download
Acting type
Double Acting
Tube I.D. (mm)
10, 16, 20, 25
Medium
Air
Operating pressure range
0.2~0.6 MPa
Ambient temperature
-10~+60℃ (No freezing)
Max.operating frequency
60 (c.p.m)
Lubrication
Not required
Repeatability (±mm)
±0.2
Effective force (N.m) at (0.5 MPa)
0.016~0.228 N.m
Operating angle (both sides)
Opened side:180°~182°
Closed side:-3°
Sensor switch
RT:Reed switch, RTN:NPN, RTP:PNP
Weight
80g, 150g, 320g, 600g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522