• Position> Products > Air units > F.R.L.Unit > MACP200L Specification
 
Quick Search   Series:   Model:  

F.R.L.Unit
MACP200L
Components: MAFR200L, MAL200L, Port size: 1/8, 1/4, Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Accessory Comparison Download
Components
MAFR200L, MAL200L
Bore No.
6A,8A
Port size
1/8, 1/4
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.85 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:40μm Option:5μm
Lubricating oil capacity
35c.c
Min. flow for oil drip
35 l/min,50 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Attachment
Pressure gauge (PG-40), bracket
Weight
380g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522