• Position> Products > Other auxiliary equipments > Sensor switch > RK Specification
 
Quick Search   Series:   Model:  

Sensor switch
RK
Assembling style: MCHK, MCHX, MCHW

Specification Order example Accessory Download
Sensitivity
40 Gauss
Switching logic
SPST normally open(RK),
Solid state output,normally open(RKN,RKP)
Switch type
Reed switch(RK),
NPN current sinking(RKN),
PNP current sourcing(RKP)
Operating voltage
5~240V DC/AC(RK),
10~30V DC(RKN,RKP)
Switching current
100mA max.(RK),
100mA max.(RKN,RKP)
Switching rating
10W max.(RK),
3W max.(RKN,RKP)(※1)
Current consumption
17 mA@24V max.(RKN)
8 mA@24V max.(RKP)
Voltage drop
3.5V max.(RK),
1.5V max.(RKN,RKP)
Leakage current
0.01mA max.(RKN,RKP)
Indicator
Red LED(RK,RKN),
Green LED(RKP)
Cable
φ3.3,2C,PVC(RK),
φ3.3,3C,PVC(RKN,RKP)
Temperature range
-10~+70℃ (No freezing)
Shock
30G(RK),
50G(RKN,RKP)(※2)
Vibration
9G(※3)
Enclosure classification
IEC 60529 IP67
Protection circuit
1(RK),
2,3,4(RKN,RKP)(※4)
Remark
※1. Warning: Never exceed rating (watt=voltage×amperage).
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions
/ 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522