• Position> Products > Air units > F.R.L.Unit > MACP402 Specification
 
Quick Search   Series:   Model:  

Air units (F.R.L.Unit)
MACP402
Components: MAFR402, MAL402, Port size: 3/8, 1/2, 3/4, Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Accessory Comparison Download
Components
MAFR402, MAL402
Bore No.
10A, 15A, 20A
Port size
3/8, 1/2, 3/4
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.85 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:40 μm Option:5,20 μm
Lubricating oil capacity
180c.c.
Min. flow for oil drip
200 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Attachment
Pressure gauge, bracket
Weight
1846 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522