• Position> Products > Air units > Pressure reducing valves > MAR100 Specification
 
Quick Search   Series:   Model:  

Air units (R.Unit)
MAR100
Port size: M5×0.8, Max.operating pressure: 1 MPa, Proof pressure: 1.5 MPa

Specification Order example Download
Port size
M5 x 0.8
Medium
Air
Max. operating pressure
1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.7 MPa
Ambient temperature
-5~+60℃(No freezing)
Attachment
Pressure gauge (PG-25), bracket
Weight
100 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522