Hydraulic cylinders
>
Hydraulic rotary actuators
>
MRPH Specification
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
MRPH
Tube I.D.:φ32, φ40(mm), The body is manufactured in anodized aluminium alloy, and has been designed looking at the harmonious aesthetic development.
Tube I.D. (mm)
32, 40
Standard rotation
90±5°, 180±5°
Rotating shaft dia. (mm)
24, 28
Medium
Filtered air with or without lubrication
Operating pressure range
3.5 MPa
Ambient temperature
-10~+60℃ (No freezing)
Max. allowable axial thrust
12, 20 kg
Sensor switch
LN01P
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522