• Position> Products > Hydraulic cylinders > Hydraulic lever-type cylinders > MHCK Specification
 
Quick Search   Series:   Model:  

Hydraulic lever-type cylinders
MHCK
Tube I.D.:25, 32, 40, 50, 63 (mm), The clamp structure of this model is based on the lever principle; it will be tightened as piston putting out. The clamping force is stromger than the swing clamp cylinder's.

Features Specification Order example Download
Tube I.D. (mm)
25, 32, 40, 50, 63
Piston-rod (mm)
18, 20, 22.4, 28, 35
Standard stroke (mm)
25~40
Max. operating pressure
7 MPa
Operating pressure range
0.5~5 MPa
Clamping force (3 MPa)
1296 N ~ 6471 N
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522