• Position> Products > Other auxiliary equipments > Boosters > MHPD Specification
 
Quick Search   Series:   Model:  

Power cylinders
MHPD
Pressure boost model: 1T, 3T, 5T, 8T, 10T, The power cylinder combine booster and hydraulic cylinder. It only uses pneumatic control valve.

Specification Order example Download
Pressure boost model
1T, 3T, 5T, 8T, 10T
Stroke (mm)
50, 75, 100, 150, 200
Medium
Filtered air with or without lubrication
Operating pressure range
0.3 ~ 0.8 MPa
Working stroke (mm)
5, 10, 15, 20
Ambient temperature
-10~+60 ℃ (No freezing)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522