• Position> Products > Hydraulic cylinders > Compact hydraulic cylinder > MHCBR / MHCBF / MHCBS Specification
 
Quick Search   Series:   Model:  

Manifold type hydraulic cylinders
MHCBR / MHCBF / MHCBS
Tube I.D.: φ20, 32, 40, 50, 63, 80(mm), The cylinder barrel is manufactured from anodised aluminium alloy. Internal wall is specially treated, featuring maximum smoothness and long service.

Features Specification Order example Download
Tube I.D. (mm)
20, 25, 32, 40, 50, 63, 80
The range of stroke (mm)
30~100
Medium
Filtered oil
Material
Carbon steel
Operating pressure range
14 MPa
Ambient temperature
-10~+60℃ (No freezing)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522