• Position> Products > Standard cylinders > Rod locking cylinders > MCBQV Specification
 
Quick Search   Series:   Model:  

Rod locking cylinders
MCBQV
Tube I.D.φ125. Application to hold state in the stroke range. The brake function is bi-directional. It can hold on specific position by sensor switch.

Features Specification Order example Accessory Download
Tube I.D. (mm)
125
Medium
Air
Operating pressure range
0.3~0.6 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Min. working pressure
0.3 MPa
Locking mode
Secure locking of piston rod in any position
Lock retention forces (Max. static loading─Horizontal mounting)
12040 N
Available speed range
50~500 mm/sec
Sensor switch
RCA
Sensor switch holder
HV4
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522