• Position> Products > Standard cylinders > Locking unit > MCB Specification
 
Quick Search   Series:   Model:  

Locking unit
MCB
Locking unit is a mechanical device to apply to cylinders ISO 15552 and 6432 VDMA whose scope is to block cylinder's rod in any position. This solution allows to block the race of the cylinder anytime takes place an unexpected fall of pressure.

Features Specification Order example Download
Tube I.D. (mm)
20, 25, 32, 40, 50, 63, 80, 100, 125
Rod diameter (mm)
8, 10, 12, 16, 20, 20, 25, 25, 32
Medium
Air
Operating pressure range
0.3~0.6 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+80℃ (No freezing)
Min. working pressure
0.3 MPa
Locking mode
Secure locking of piston rod in any position
Lock retention forces (Max. static loading─Horizontal mounting)
490~12040 N
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522