• Position> Products > Other auxiliary equipments > Sensor switch > LN32H Specification
 
Quick Search   Series:   Model:  

Sensor switch
LN32H
Assembling style: MHCB-M
Voltage range: 5~240V DC/AC.

Specification Order example Accessory Download
Contracts
Normal open(LN32H),
Solid state output, N.O(LN32H-N/P)
Current range
100mA max.(LN32H),
200mA max.(LN32H-N/P)
Switch range
10W max.(LN32H),
3W max.(LN32H-N/P)
Response time
< 2ms(LN32H),
< 1ms(LN32H-N/P)
Voltage range
5~240V DC/AC(LN32H),
10~30V DC(LN32H-N/P)
Lead wire
3.3, 2C, PVC(LN32H)
3.3, 3C, PVC(LN32H-N/P)
Wiring method
2-Wire type(LN32H),
3-Wire type(LN32H-N/P)
Switch type
Reed switch(LN32H),
NPN Current sinking(LN32H-N),
PNP Current sinking(LN32H-P)
Current consumption
OFF:7mA(24V),
ON:17mA(24V) max.(LN32H-N/P)
Voltage drop
3.5V max.(LN32H),
2.0V max.(LN32H-N/P)
Indicator
Red LED(LN32H, LN32H-N),
Yellow LED(LN32H-P)
Temperature range
-10℃~+70℃ (No freezing)
Enclosure classification
IEC 60529 IP 67
Protection circuit
None(LN32H),
Power Source Reverse polarity;
Surge suppression(LN32H-N/P)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522