• Position> Products > Mini cylinders > Pen cylinders > MCMJP Specification
 
Quick Search   Series:   Model:  

Pen cylinders
MCMJP
Tube I.D. φ6, 10, 16 mm. Space saving, compact design enables simple mounting.
Flush fitting sensor switch.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
6, 10, 16
Port size
M3×0.5, M5×0.8
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
0.06~0.12 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Max. allowable kinetic energy
0.012~0.05J
Sensor switch
RDF, RDGV
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522