• Position> Products > Air units > Auto drainer > MAD401H Specification
 
Quick Search   Series:   Model:  

Auto drainer
MAD401H
Port size: 1/2, Operating pressure range:0.1~1.3 MPa, Proof pressure: 1.7 MPa

Specification Order example Download
Bore No.
15A
Port size
1/2
Medium
Air
Operating pressure range
0.1~1.3 MPa
Proof pressure
1.7 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
519 g
Remark
※ Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522