• Position> Products > Mini cylinders > Pen cylinders > MCMJPS Specification
 
Quick Search   Series:   Model:  

Pen cylinders
MCMJPS
Tube I.D. φ6, 10, 15 mm.
The installation space can be significantly reduced because this cylinder can be recessed directly into a machine body or installed on a panel. Thus, the machines can be made more compact.

Features Specification Order example Download
Acting type
Single acting
Tube I.D. (mm)
6, 10, 15
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
φ6:0.2 MPa
φ10,15:0.15 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Max. allowable kinetic energy
0.003~0.019J
Remark
All this product line is without magnet.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522