• Position> Products > Other auxiliary equipments > Boosters > MVBA-2100 Specification
 
Quick Search   Series:   Model:  

Booster regulator
MVBA-2100
Increase factory air pressure by up to twice as much. Air-only operation requires no power supply, reduces heat generation, and allows easy installation.

Features Specification Order example Download
Port size
Rc3/8
Medium
Air
Pressure increase rate
Twice
Operating pressure range
0.2~1 MPa
Supply pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Max. flow rate
1000 l/min
Ambient temperature
+2~+50℃
Installation
Horizontal
Lubrication
Grease (Non-lube)
Attachment
Pressure gauge(PG-25)
Option
Silencer (MSLT-03)
Weight
3900 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522