• Position> Products > Rodless cylinders > MCRPM series > MCRPM Specification
 
Quick Search   Series:   Model:  

Magnetically coupled rodless cylinder
MCRPM
Tube I.D.: φ15,20,25,32,40 mm, 50 % space saving. Magnetic transit design. Magnetic force transits the movement with piston side magnet and silder magnet. Stainless tube, light weighted and durable.

Features Specification Order example Download
Acting type
Double acting
Tube I.D.(mm)
15, 20, 25, 32, 40
Port size
15:M5×0.8
20~32: Rc1/8
40:Rc1/4
Medium
Air
Operating pressure range
0.18~0.7 MPa
Test pressure
1 MPa
Ambient Temperature
-5℃ ~ +60℃ (No freezing)
Lubrication
Without lubrication
Available speed range
100~500 mm/sec
Holding force
15: 137 N
20: 231 N
25: 363 N
32: 588 N
40: 922 N
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522