• Position> Products > Grippers > Three jaw gripper > MCHGH Specification
 
Quick Search   Series:   Model:  

Three jaw grippers
MCHGH
Body diameter: 64, 80, 100, 125, 160(mm). Through center hold for workpiece feed.Body manufactured from high tensile, anodised aluminium giving good resistance to corrosion.

Features Specification Order example Accessory Download
Acting type
Double acting
Body diameter (mm)
64, 80, 100, 125, 160
Stroke
8, 12, 16, 20, 26
Medium
Air
Operating pressure range
0.1~0.6 MPa
Ambient temperature
-10℃~+60℃ (No freezing)
Lubrication
Not required
Repeatability (±mm)
0.05
Sensor switch
RH: Reed switch, RHN: NPN, RHP: PNP
Weight
0.52, 0.82, 1.3, 2.1, 3.8 kg
Remark
Maintenance: Re-Lubrication after appr. 1.5 million cycles recommended.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522