• Position> Products > Grippers > Four jaw gripper > MCHGF Specification
 
Quick Search   Series:   Model:  

Four jaw grippers
MCHGF
Body diameter: 50, 64, 80, 100, 125(mm).
Positioning of Square work pieces.The 4-jaw grippers is designed in lower height with long stroke.

Features Specification Order example Accessory Download
Acting type
Double acting
Body diameter (mm)
50, 64, 80, 100, 125
Stroke
8, 12, 16, 20, 26
Medium
Air
Operating pressure range
0.2~0.8 MPa
Ambient temperature
-10℃~+60℃ (No freezing)
Lubrication
Not required
Repeatability (±mm)
0.05
Sensor switch
RH: Reed switch, RHN: NPN, RHP: PNP
Weight
0.24, 0.42, 0.85, 1.51, 2.45 kg
Remark
Maintenance: Re-Lubrication after appr. 1.5 million cycles recommended.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522