Air units
>
Filter for turbine type
>
MWC Specification
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
MWC
Water removal rate remove as much as 99.99% of the water. Cost space saving save 80% cost.
Port size
3/8, 1
External dimension (mm)
φ85×382, φ130×501
Max. operating pressure
1 MPa
Max. air flow
940 NL/min, 4,000 NL/min
※ Pressure is at 0.7 MPa
Option
Bracket
Weight
1.6 kg, 4.3 kg
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522