• Position> Products > Rotary actuator > Mini-Rotary actuator > MCRJ Specification
 
Quick Search   Series:   Model:  

Mini-Rotary actuator
MCRJ
Rack and pinion type/with external stoppers. Mounting from 3 directions. Piping and wiring are same directions. More compact.

Features Specification Order example Download
Bore size
φ6, φ8
Port size
M3×0.5
Medium
Air (Non-lube)
Rotation
90°, 180°
Operating pressure range
0.15~0.7 MPa
Ambient temperature
0~+60℃
Angle adjustment range
Each rotation end ±5°
Weight
90°: 48g(φ6), 71g(φ8)
180°: 54g(φ6), 82g(φ8)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522