• Position> Products > Table > Slide cylinders > MCSS Specification
 
Quick Search   Series:   Model:  

Slide cylinders
MCSS
Tube I.D. φ6, 8, 12, 16, 20, 25 (mm). High precision combination of cylinder and linear rail. Flush fitting sensor groove.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
6, 8, 12, 16, 20, 25
Port size
M3×0.5, M5×0.8, Rc1/8
Medium
Air
Operating pressure range
0.15~0.7 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Lubricator
Not required
Cushion
Rubber bumpper (Standard)
Shock absorber (Option)
Sensor switch
RCE, RCE1, RDEP
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522