• Position> Products > Solenoid valve(pipeline type) > 2/2 way diaphragm series > MSUW Specification
 
Quick Search   Series:   Model:  

2 position 2 way diaphragm
MSUW
2-WAY normally closed / normally open solenoid valve.
Available fluid: Water, air & light oil.

Features Specification Order example Download
Body
Cast 316 SS (CF8M)
Coil
Special copper wire (H)
Tube
Stainless steel
Spring
Stainless steel
Core
Stainless steel
Plug
NBR, viton, silicon
Diaphragm
NBR, viton, silicon
Ambient temperature
-5~+40℃ (No freezing)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522