• Position> Products > Pressure switch > Pneumatic pressure switch > MP1 Specification
 
Quick Search   Series:   Model:  

Pneumatic pressure switch
MP1
High Repeatability:≦±1%F.S. Quick response:5ms.
hysteresis adjustable, Low cost.

Features Specification Order example Download
Port size
R1/8”,M5; NPT1/8”,M5; G1/8”,M5.
Operating pressure range
Vacuum: -101 to 0 kPa
Low pressure: 0 to 100 kPa
Positive: 0 to 1 Mpa
Medium
Air, Non-corrosive/Non-flammable gas
Proof pressure
500 kPa (Vacuum, Low pressure)
1.5 MPa (Positive)
Power supply voltage
12 to 24VDC ±10%, Ripple (P-P) 10% or less
Response time
5ms or less
Repeatability
±1% F.S.
Current consumption
1output:NPN & PNP:21mA MAX., 2 output:25mA MAX.
Enclosure
IP40
Ambient temp. range
Operation: 0 ~ 50°c,storage:-20 ~ 60°c ( No condensation or freezing)
Ambient humidity range
Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage
1000VAC in 1-min (between case and lead wire)
Insulation resistance
50Mohm min. (at 500VDC M, between case and lead wire)
Vibration
Total amplitude 1.5mm,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z
Shock
980m/s2 (100G),3 times each in direction of X,Y and Z
Temperature characteristic
±3% F.S. (Standard:25 °c)
Weight
50g (each including 1M lead wires)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522