• Position> Products > Pressure switch > Pneumatic pressure switch > MP41 Specification
 
Quick Search   Series:   Model:  

Pneumatic pressure switch
MP41
Hysteresis adjustable. High accuracy and Resolution. Low cost. Pressure unit selectable:MPa, kgf/cm2, bar, psi.

Features Specification Order example Accessory Download
Rated pressure range
0.000 ~ 1.000 MPa
Operating / Setting pressure range
-0.100 ~ 1.000 MPa
Medium
Air, Non-corrosive gases, incombustible gases
Proof pressure
1.5 MPa
Power supply voltage
12 to 24V DC ±10%, Ripple (P-P) 10%
Response time
Chattering-proof function: 0.05s, 0.25s, 0.5s, 1s ,2s and 3s selections
Switch output
NPN open collector, PNP open collector
Current consumption
≦40mA (With no load)
Output short circuit protection
Yes
Enclosure
IP40
Ambient temp. range
Operation: 0 ~ 50℃, storage:-10 ~ 60℃ ( No condensation or freezing)
Ambient humidity range
Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage
1000V AC in 1-min. (between case and lead wire)
Vibration
Total amplitude 1.5mm or 10G,10Hz-150Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z
Shock
100m/s2(10G),3 times each in direction of X,Y and Z
Temperature characteristic
≦±2% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Lead wire
Oil-resistance cable(0.15mm2)
Weight
Approx 65 g (with 2-meter lead wire), Approx 30g (with male connector )
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522