• Position> Products > Pressure switch > Pressure gauge > PG Specification
 
Quick Search   Series:   Model:  

Pressure gauge
PG
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa

Specification Order example Download
Bore No.
6A,8A
Port size
1/16, 1/8, 1/4
Operating pressure range
By order specifications
Medium
Air
Ambient temperature
-5~+60℃ (No freezing)
Precision
JIS 2.5 class or ASME B class
Weight
11g~108g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522