Tube I.D.: φ15, φ20, φ25, φ32 mm, 50 % space saving. Magnetic transit design. Magnetic force transits the movement with piston side magnet and silder magnet. Stainless tube, light weighted and durable.
Acting type
Double acting
Tube I.D.(mm)
φ15, φ20, φ20, φ25, φ32
Port size
M5x0.8, Rc1/8
Medium
Air
Operating pressure range
0.18~0.7 MPa
Test pressure
1 MPa
Ambient Temperature
+5℃ ~ +60℃
Lubrication
Without lubrication
Available speed range
Standard grease: 100~500 mm/sec
Slow motion grease: 50~100 mm/sec (※)
Holding force
φ15: 137N, φ20: 231N, φ25: 363N, φ32: 588N
Sensor Switch
RCE, RCE1
Remark
※ Betwer the speed range limit the actuator stroke must not exceed to 2m/minute.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522