• Position> Products > Clamp cylinders > Pneumatic-swing clamp cylinders > MCKC Specification
 
Quick Search   Series:   Model:  

Pneumatic-swing clamp cylinders
MCKC
Tube I.D. φ12, 16, 20, 25, 32, 40 (mm).
Ultra Compact, light weight and space saving cylinder. The sensor can freely mounted the four sides.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
12, 16, 20, 25, 32, 40
Port size Rc(PT)
M5×0.8, Rc1/8
Rotary angle
90°±10°
Rotary direction
Left (L)、Right (R)
Rotary stroke
7.5mm, 9.5 mm, 15 mm
Clamp stroke
10, 20, 30 mm
Medium
Air
Operating pressure range
0.1~0.9 MPa
Temperature range
-5℃~+60℃ (No freezing)
Available speed range
50~200 mm/s
Non-rotating accuracy
±2°,±1.3°, ±1.2°, ±1°
Lubrication
Not required
Sensor switch
RDE, RCE, RCE1, RNE, RPE
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522