|
|
|
 |
|
F1: R1/8”,M5; F2: NPT1/8”,10-32UNF; F3: G1/8”,M5
F4: R1/4”,M5; F5: NPT1/4”, 10-32UNF; F6:G1/4”,M5 |
|
|
kPa, MPa, kgf/cm2, psi, bar, mmHg |
|
|
Vacuum: 0 ~ -101 kPa
Positive: 0 ~ 1 MPa |
|
|
Filtered air, Non-corrosive gases ,incombustible gases |
|
|
|
Battery / Battery replaceable |
|
|
|
3 years (5 times/day),L type: 1 year (5 times/day) |
|
|
|
|
Display turn off after 60 sec. |
|
|
|
|
≤ ±2% F.S. ±1 digit (ambient temperature: 25 ±3 °C) |
|
|
Vacuum: ≤ ±1% F.S. ±1digit
Positive: ≤ ±0.2% F.S. ±1digit |
|
|
|
|
IP65(Air tube must be installed to maintain IP65) |
|
|
Operation: 0 ~ 50 ºC, storage: -10 ~ 60 ºC ( No condensation or freezing) |
|
|
Operation/Storage: 35 ~ 85% RH ( No condensation) |
|
|
Total amplitude 1.5mm or 10G, 10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Z |
|
|
100m/s2 (10G), 3 times each in direction of X, Y and Z |
|
Temperature characteristic |
|
≤ ±2% F.S. of detected pressure (25°C) at temp. range of 0~50°C |
|
|
|
|
|
|
|
|